??
CAD model selection
Selectable products: 1
ROLEC aluNORM AF 102.160.000
HELP_VARIABLE
Company
ROLEC
Description
aluNORM AF - Modular aluminium enclosures
Bill of material
ROLEC aluNORM AF 102.160.000
Type
AF 160
Mat.-No.
102.160.000
Length
160 mm
Width
160 mm
Height
66 mm
Length
142 mm
Width
142 mm
Weight
1130 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.