??
Seleção de modelos em CAD
Available products: 1
ROLEC aluFACE KSE 115.160.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KSE - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KSE 115.160.000
Type
KSE 160
Mat.-No.
115.160.000
Length
160 mm
Width
160 mm
Height
133.5 mm
Length
142 mm
Width
142 mm
Weight
2360 g
Product information
INFO
Preview - Generation
3D
Dimensão
2D