??
CAD model selection
Selectable products: 1
ROLEC aluNORM AD 101.080.000
HELP_VARIABLE
Company
ROLEC
Description
aluNORM AD - Modular aluminium enclosures
Bill of material
ROLEC aluNORM AD 101.080.000
Type
AD 080
Mat.-No.
101.080.000
Length
80 mm
Width
80 mm
Height
60 mm
Length
67 mm
Width
67 mm
Weight
320 g
Product information
INFO
Preview - Generation
3D
Dimension
2D