??
CAD model selection
Selectable products: 1
ROLEC aluCLIC 240.092.000
HELP_VARIABLE
Company
ROLEC
Description
aluCLIC - Aluminium enclosures with a snap-on device
Bill of material
ROLEC aluCLIC 240.092.000
Type
ACL 092
Mat.-No.
240.092.000
Length
130 mm
Width
90 mm
Height
70 mm
Length
46 mm
Width
96 mm
Weight
610 g
Keypad dimension
121.5 +0 -0.2 x 81.5 +0 -0.2 mm
Product information
INFO
Preview - Generation
3D
Dimension
2D