??
CAD model selection
Selectable products: 1
ROLEC aluDISC 280.080.000
HELP_VARIABLE
Company
ROLEC
Description
aluDISC - Aluminium enclosures. Round.
Bill of material
ROLEC aluDISC 280.080.000
Type
AR 080
Mat.-No.
280.080.000
Length
110 mm
Width
97 mm
Height
55.0 mm
Length
89.8 mm
Width
45.0 mm
Height
27.5 mm
Length
12.5 mm
Weight
410 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.