??
CAD model selection
Selectable products: 1
ROLEC aluPLUS 196.083.000
HELP_VARIABLE
Company
ROLEC
Description
aluPLUS - The PLUS in technology and design.
Bill of material
ROLEC aluPLUS 196.083.000
Type
AP 083
Mat.-No.
196.083.000
Length
175 mm
Width
84 mm
Height
59 mm
Length
163 mm
Width
52 mm
Weight
511 g
Keypad dimension
144.1 +0 -0.2 x 78.1 +0 -0.2 mm
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.