??
CAD model selection
Selectable products: 1
ROLEC aluPLUS 196.161.000
HELP_VARIABLE
Company
ROLEC
Description
aluPLUS - The PLUS in technology and design.
Bill of material
ROLEC aluPLUS 196.161.000
Type
AP 161
Mat.-No.
196.161.000
Length
160 mm
Width
160 mm
Height
90 mm
Length
140 mm
Width
110 mm
Weight
1190 g
Keypad dimension
119.1 +0 -0.2 x 151.1 +0 -0.2 mm
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.