??
CAD model selection
Selectable products: 1
ROLEC aluCASE 190.112.000
HELP_VARIABLE
Company
ROLEC
Description
aluCASE - Premium enclosures made of aluminium
Bill of material
ROLEC aluCASE 190.112.000
Type
ACF 112
Mat.-No.
190.112.000
Width
110 mm
Length
200 mm
Height
60 mm
Length
182 mm
Width
60 mm
Keypad dimension
101.4 +0 -0.2 x 159.4 +0 -0.2 mm
Weight
880 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.