??
CAD model selection
Selectable products: 1
ROLEC aluCASE 190.130.000
HELP_VARIABLE
Company
ROLEC
Description
aluCASE - Premium enclosures made of aluminium
Bill of material
ROLEC aluCASE 190.130.000
Type
ACF 130
Mat.-No.
190.130.000
Width
130 mm
Length
160 mm
Height
70 mm
Length
142 mm
Width
80 mm
Keypad dimension
119.4 +0 -0.2 x 121.4 +0 -0.2 mm
Weight
910 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.