??
CAD model selection
Selectable products: 1
ROLEC aluCASE 190.132.000
HELP_VARIABLE
Company
ROLEC
Description
aluCASE - Premium enclosures made of aluminium
Bill of material
ROLEC aluCASE 190.132.000
Type
ACF 132
Mat.-No.
190.132.000
Width
130 mm
Length
220 mm
Height
70 mm
Length
202 mm
Width
80 mm
Keypad dimension
121.4 +0 -0.2 x 179.4 +0 -0.2 mm
Weight
1130 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.