??
CAD model selection
Selectable products: 1
ROLEC aluCASE 190.150.000
HELP_VARIABLE
Company
ROLEC
Description
aluCASE - Premium enclosures made of aluminium
Bill of material
ROLEC aluCASE 190.150.000
Type
ACF 150
Mat.-No.
190.150.000
Width
150 mm
Length
180 mm
Height
60 mm
Length
162 mm
Width
100 mm
Keypad dimension
139.4 +0 -0.2 x 141.4 +0 -0.2 mm
Weight
968 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.