??
CAD model selection
Selectable products: 1
ROLEC aluCASE 190.172.000
HELP_VARIABLE
Company
ROLEC
Description
aluCASE - Premium enclosures made of aluminium
Bill of material
ROLEC aluCASE 190.172.000
Type
ACF 172
Mat.-No.
190.172.000
Width
170 mm
Length
280 mm
Height
60 mm
Length
262 mm
Width
120 mm
Keypad dimension
161.4 +0 -0.2 x 239.4 +0 -0.2 mm
Weight
1471 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.