??
CAD model selection
Selectable products: 1
ROLEC aluCASE 191.052.000
HELP_VARIABLE
Company
ROLEC
Description
aluCASE - Premium enclosures made of aluminium
Bill of material
ROLEC aluCASE 191.052.000
Type
AC 052
Mat.-No.
191.052.000
Width
50 mm
Length
75 mm
Height
33 mm
Length
61 mm
Width
34 mm
Keypad dimension
45.4 +0 -0.2 x 42.4 +0 -0.2 mm
Weight
134 g
Product information
INFO
Preview - Generation
3D
Dimension
2D