??
CAD model selection
Selectable products: 1
ROLEC aluCASE 191.054.000
HELP_VARIABLE
Company
ROLEC
Description
aluCASE - Premium enclosures made of aluminium
Bill of material
ROLEC aluCASE 191.054.000
Type
AC 054
Mat.-No.
191.054.000
Width
50 mm
Length
100 mm
Height
33 mm
Length
86 mm
Width
34 mm
Keypad dimension
45.4 +0 -0.2 x 67.4 +0 -0.2 mm
Weight
166 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.