??
CAD model selection
Selectable products: 1
ROLEC aluCASE 191.090.000
HELP_VARIABLE
Company
ROLEC
Description
aluCASE - Premium enclosures made of aluminium
Bill of material
ROLEC aluCASE 191.090.000
Type
AC 090
Mat.-No.
191.090.000
Width
90 mm
Length
120 mm
Height
60 mm
Length
102 mm
Width
40 mm
Keypad dimension
81.4 +0 -0.2 x 79.4 +0 -0.2 mm
Weight
580 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.