??
CAD model selection
Selectable products: 1
ROLEC aluCASE 191.170.000
HELP_VARIABLE
Company
ROLEC
Description
aluCASE - Premium enclosures made of aluminium
Bill of material
ROLEC aluCASE 191.170.000
Type
AC 170
Mat.-No.
191.170.000
Width
170 mm
Length
200 mm
Height
90 mm
Length
182 mm
Width
120 mm
Keypad dimension
161.4 +0 -0.2 x 159.4 +0 -0.2 mm
Weight
1430 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.