??
CAD model selection
Selectable products: 1
ROLEC aluCASE 191.302.100
HELP_VARIABLE
Company
ROLEC
Description
aluCASE - Premium enclosures made of aluminium
Bill of material
ROLEC aluCASE 191.302.100
Type
AC 302
Mat.-No.
191.302.100
Width
300 mm
Length
430 mm
Height
120 mm
Length
412 mm
Width
267 mm
Keypad dimension
291.4 +0 -0.2 x 389.4 +0 -0.2 mm
Weight
4092 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.