??
CAD model selection
Selectable products: 1
ROLEC conFORM 111.083.000
HELP_VARIABLE
Company
ROLEC
Description
conFORM - EMC conform aluminium enclosures
Bill of material
ROLEC conFORM 111.083.000
Type
EKF 083
Mat.-No.
111.083.000
Length
180 mm
Width
85 mm
Height
44 mm
Length
163 mm
Width
52 mm
Weigth
538 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.