??
CAD model selection
Selectable products: 1
ROLEC conFORM 111.161.000
HELP_VARIABLE
Company
ROLEC
Description
conFORM - EMC conform aluminium enclosures
Bill of material
ROLEC conFORM 111.161.000
Type
EKF 161
Mat.-No.
111.161.000
Length
166 mm
Width
166 mm
Height
60 mm
Length
140 mm
Width
110 mm
Weigth
1320 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.