??
CAD model selection
Selectable products: 1
ROLEC conFORM 111.162.000
HELP_VARIABLE
Company
ROLEC
Description
conFORM - EMC conform aluminium enclosures
Bill of material
ROLEC conFORM 111.162.000
Type
EKF 162
Mat.-No.
111.162.000
Length
268 mm
Width
168 mm
Height
60 mm
Length
240 mm
Width
110 mm
Weigth
1880 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.