??
CAD model selection
Selectable products: 1
ROLEC aluKOM 106.061.000
HELP_VARIABLE
Company
ROLEC
Description
aluKOM - Compatible terminal aluminium-enclosures
Bill of material
ROLEC aluKOM 106.061.000
Type
AK 061
Mat.-No.
106.061.000
Length
58.0 mm
Width
64 mm
Height
36 mm
Length
46 mm
Width
36 mm
Weight
160 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.