??
CAD model selection
Selectable products: 1
ROLEC aluTWIN 104.100.000
HELP_VARIABLE
Company
ROLEC
Description
aluTWIN - Aluminium enclosures - Two chamber systems
Bill of material
ROLEC aluTWIN 104.100.000
Type
AT 100
Mat.-No.
104.100.000
Length
166 mm
Width
100 mm
Height
81 mm
Length
87 mm
Width
87 mm
Height
40 mm
Weight
770 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.