??
CAD model selection
Selectable products: 1
ROLEC aluTWIN 104.162.000
HELP_VARIABLE
Company
ROLEC
Description
aluTWIN - Aluminium enclosures - Two chamber systems
Bill of material
ROLEC aluTWIN 104.162.000
Type
AT 162
Mat.-No.
104.162.000
Length
240 mm
Width
240 mm
Height
103 mm
Length
222 mm
Width
142 mm
Height
103 mm
Weight
3900 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.