??
CAD model selection
Selectable products: 1
ROLEC aluTWIN 105.100.000
HELP_VARIABLE
Company
ROLEC
Description
aluTWIN - Aluminium enclosures - Two chamber systems
Bill of material
ROLEC aluTWIN 105.100.000
Type
ATF 100
Mat.-No.
105.100.000
Length
166 mm
Width
100 mm
Height
55 mm
Length
57 mm
Width
87 mm
Height
40 mm
Weight
730 g
Product information
INFO
Preview - Generation
3D
Dimension
2D