??
CAD model selection
Selectable products: 1
ROLEC handCASE 270.100.000
HELP_VARIABLE
Company
ROLEC
Description
handCASE - Mobile hand held enclosures made of aluminium
Bill of material
ROLEC handCASE 270.100.000
Type
HCF 100
Mat.-No.
270.100.000
Variation information
with battery compartment
Length
220 mm
Width
100 mm
Height
42.4 mm
Weight
600 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.