??
CAD model selection
Selectable products: 1
ROLEC handCASE 271.100.000
HELP_VARIABLE
Company
ROLEC
Description
handCASE - Mobile hand held enclosures made of aluminium
Bill of material
ROLEC handCASE 271.100.000
Type
HC 100
Mat.-No.
271.100.000
Variation information
without battery compartment
Length
220 mm
Width
100 mm
Height
62.4 mm
Weight
660 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.