??
CAD model selection
Selectable products: 1
ROLEC handCASE 272.081.000
HELP_VARIABLE
Company
ROLEC
Description
handCASE - Mobile hand held enclosures made of aluminium
Bill of material
ROLEC handCASE 272.081.000
Type
HCF 081 R
Mat.-No.
272.081.000
Variation information
without battery compartment
Length
180 mm
Width
80 mm
Height
42.4 mm
Weight
430 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.