??
CAD model selection
Selectable products: 1
ROLEC polyTOP 132.102.000
HELP_VARIABLE
Company
ROLEC
Description
polyTOP - Modular polyester enclosures glass-fibre reinforced
Bill of material
ROLEC polyTOP 132.102.000
Type
PT 102
Mat.-No.
132.102.000
Length
152 mm
Width
102 mm
Height
81 mm
Length
137 mm
Width
87 mm
Weight
650 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.