??
CAD model selection
Selectable products: 1
ROLEC polyTOP 132.124.000
HELP_VARIABLE
Company
ROLEC
Description
polyTOP - Modular polyester enclosures glass-fibre reinforced
Bill of material
ROLEC polyTOP 132.124.000
Type
PT 124
Mat.-No.
132.124.000
Length
244 mm
Width
124 mm
Height
100 mm
Length
222 mm
Width
102 mm
Weight
920 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.