??
CAD model selection
Selectable products: 1
ROLEC polyKOM 180.083.000
HELP_VARIABLE
Company
ROLEC
Description
polyKOM - Compatible terminal- enclosures glass-fibre reinforced
Bill of material
ROLEC polyKOM 180.083.000
Type
PK 083
Mat.-No.
180.083.000
Length
160 mm
Width
75 mm
Height
55 mm
Length
148 mm
Width
45 mm
Weight
405 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.