??
CAD model selection
Selectable products: 1
ROLEC polyKOM 180.121.000
HELP_VARIABLE
Company
ROLEC
Description
polyKOM - Compatible terminal- enclosures glass-fibre reinforced
Bill of material
ROLEC polyKOM 180.121.000
Type
PK 121
Mat.-No.
180.121.000
Length
122 mm
Width
120 mm
Height
90 mm
Length
106 mm
Width
82 mm
Weight
750 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.