??
CAD model selection
Selectable products: 1
ROLEC polyKOM 180.123.000
HELP_VARIABLE
Company
ROLEC
Description
polyKOM - Compatible terminal- enclosures glass-fibre reinforced
Bill of material
ROLEC polyKOM 180.123.000
Type
PK 123
Mat.-No.
180.123.000
Length
220 mm
Width
120 mm
Height
90 mm
Length
204 mm
Width
82 mm
Weight
1060 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.