??
CAD model selection
Selectable products: 1
ROLEC polyKOM 180.411.000
HELP_VARIABLE
Company
ROLEC
Description
polyKOM - Compatible terminal- enclosures glass-fibre reinforced
Bill of material
ROLEC polyKOM 180.411.000
Type
PK 411
Mat.-No.
180.411.000
Length
400 mm
Width
405 mm
Height
120 mm
Length
380 mm
Width
355 mm
Weight
5580 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.