??
CAD model selection
Selectable products: 1
ROLEC starCASE 230.130.000
HELP_VARIABLE
Company
ROLEC
Description
starCASE - Designed thermoplastic enclosures for industrial electronics
Bill of material
ROLEC starCASE 230.130.000
Type
SC 130
Mat.-No.
230.130.000
Width
130 mm
Length
160 mm
Height
60 mm
Length
139 mm
Width
74 mm
Weight
277 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.