??
CAD model selection
Selectable products: 1
ROLEC technoCASE 200.084.000
HELP_VARIABLE
Company
ROLEC
Description
technoCASE - Elegant thermoplastic enclosures
Bill of material
ROLEC technoCASE 200.084.000
Type
TAF 084
Mat.-No.
200.084.000
Length
160 mm
Width
80 mm
Height
60 mm
Length
146 mm
Width
66 mm
Weigth
234 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.