??
CAD model selection
Selectable products: 1
ROLEC technoCASE 201.086.000
HELP_VARIABLE
Company
ROLEC
Description
technoCASE - Elegant thermoplastic enclosures
Bill of material
ROLEC technoCASE 201.086.000
Type
TA 086
Mat.-No.
201.086.000
Length
240 mm
Width
80 mm
Height
80 mm
Length
226 mm
Width
66 mm
Weigth
386 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.