??
CAD model selection
Selectable products: 1
ROLEC technoCASE 201.122.000
HELP_VARIABLE
Company
ROLEC
Description
technoCASE - Elegant thermoplastic enclosures
Bill of material
ROLEC technoCASE 201.122.000
Type
TA 122
Mat.-No.
201.122.000
Length
200 mm
Width
120 mm
Height
90 mm
Length
186 mm
Width
106 mm
Weigth
484 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.