??
CAD model selection
Selectable products: 1
ROLEC technoCASE 202.162.000
HELP_VARIABLE
Company
ROLEC
Description
technoCASE - Elegant thermoplastic enclosures
Bill of material
ROLEC technoCASE 202.162.000
Type
TAH 162
Mat.-No.
202.162.000
Length
240 mm
Width
160 mm
Height
120 mm
Length
226 mm
Width
146 mm
Weigth
795 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.