??
CAD model selection
Selectable products: 1
ROLEC technoBOX 220.162.000
HELP_VARIABLE
Company
ROLEC
Description
technoBOX - Thermoplastic enclosures - modern designed
Bill of material
ROLEC technoBOX 220.162.000
Type
TBA 162
Mat.-No.
220.162.000
Length
241 mm
Width
161 mm
Height
80 mm
Length
228 mm
Width
130 mm
Weight
650 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.