??
CAD model selection
Selectable products: 1
ROLEC technoPLUS 290.132.000
HELP_VARIABLE
Company
ROLEC
Description
technoPLUS - Thermoplastic enclosures - sturdy and weatherproof
Bill of material
ROLEC technoPLUS 290.132.000
Type
TP 132
Mat.-No.
290.132.000
Length
230 mm
Width
130 mm
Height
90 mm
Length
212 mm
Width
84 mm
Weight
580 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.