??
CAD model selection
Selectable products: 1
ROLEC aluFACE KCE 119.122.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KCE - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KCE 119.122.000
Type
KCE 122
Mat.-No.
119.122.000
Length
180 mm
Width
120 mm
Height
114 mm
Length
162 mm
Width
102 mm
Weight
1820 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.