??
CAD model selection
Selectable products: 1
ROLEC aluFACE KCE 119.200.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KCE - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KCE 119.200.000
Type
KCE 200
Mat.-No.
119.200.000
Length
200 mm
Width
200 mm
Height
135 mm
Length
180 mm
Width
180 mm
Weight
3150 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.