??
CAD model selection
Selectable products: 1
ROLEC aluFACE KE 126.242.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KE - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KE 126.242.000
Type
KE 242
Mat.-No.
126.242.000
Length
360 mm
Width
240 mm
Height
137 mm
Length
340 mm
Width
220 mm
Weight
4600 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.