??
CAD model selection
Selectable products: 1
ROLEC aluFACE KSE 115.162.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KSE - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KSE 115.162.000
Type
KSE 162
Mat.-No.
115.162.000
Length
240 mm
Width
160 mm
Height
133.5 mm
Length
222 mm
Width
142 mm
Weight
2960 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.