??
CAD model selection
Selectable products: 1
ROLEC aluFACE KSE 115.204.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KSE - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KSE 115.204.000
Type
KSE 204
Mat.-No.
115.204.000
Length
400 mm
Width
200 mm
Height
153.5 mm
Length
380 mm
Width
180 mm
Weight
5860 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.