??
CAD model selection
Selectable products: 1
ROLEC aluFACE KSE 115.320.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KSE - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KSE 115.320.000
Type
KSE 320
Mat.-No.
115.320.000
Length
320 mm
Width
320 mm
Height
153.5 mm
Length
300 mm
Width
300 mm
Weight
6100 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.