??
CAD model selection
Selectable products: 1
ROLEC aluFACE KVF 123.124.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KVF - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KVF 123.124.000
Type
KVF 124
Mat.-No.
123.124.000
Length
240 mm
Width
120 mm
Height
80 mm
Length
222 mm
Width
102 mm
Weight
1690 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.