??
CAD model selection
Selectable products: 1
ROLEC aluFACE KVF 123.164.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KVF - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KVF 123.164.000
Type
KVF 164
Mat.-No.
123.164.000
Length
320 mm
Width
160 mm
Height
80 mm
Length
302 mm
Width
142 mm
Weight
2700 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.