??
CAD model selection
Selectable products: 1
ROLEC aluFACE KVF 123.324.000
HELP_VARIABLE
Company
ROLEC
Description
aluFACE KVF - Command enclosures made of die-cast aluminium
Bill of material
ROLEC aluFACE KVF 123.324.000
Type
KVF 324
Mat.-No.
123.324.000
Length
640 mm
Width
320 mm
Height
95 mm
Length
620 mm
Width
300 mm
Weight
8170 g
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.