??
CAD model selection
Selectable products: 1
MPK7060_0_0(W=200 H=200)_0000000000
HELP_VARIABLE
Company
ROLEC
Description
multiPANEL - Design command enclosure
Bill of material
MPK7060_0_0(W=200 H=200)_0000000000
Type
MPK 60 – 60mm frame door
Mat.-Nr.
321.600.xxx MPK 60mm door
Width
mm
Enter value for W
Width
mm
cm
inch
ft
Height
mm
Enter value for H
Height
mm
cm
inch
ft
Depth
130 mm
Front panel configuration
Panel width
mm
Panel height
mm
Cutout width
mm
Cutout height
mm
Front panel radius
Number of holes
Hole row height
mm
Hole row width
mm
Hole distance
mm
Anti-rotation protection
Suspension Arm System
Handle (if W > 300 mm)
Design info
Special design on the ROLEC part
Product information
INFO
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.